Microchip® Advanced Software Framework

pm_example2.c File Reference
#include "board.h"
#include "gpio.h"
#include "pm.h"
#include "flashc.h"

Macros

Generic Clock Configuration
#define EXAMPLE_GCLK_ID   0
 
#define EXAMPLE_GCLK_PIN   AVR32_PM_GCLK_0_1_PIN
 
#define EXAMPLE_GCLK_FUNCTION   AVR32_PM_GCLK_0_1_FUNCTION
 

Functions

static void local_start_gc (void)
 
static void local_start_highfreq_clock (void)
 
int main (void)
 
static void software_delay (void)
 

#define EXAMPLE_GCLK_FUNCTION   AVR32_PM_GCLK_0_1_FUNCTION

Referenced by local_start_gc().

#define EXAMPLE_GCLK_ID   0

Referenced by local_start_gc().

#define EXAMPLE_GCLK_PIN   AVR32_PM_GCLK_0_1_PIN

Referenced by local_start_gc().

static void local_start_gc ( void  )
static
static void local_start_highfreq_clock ( void  )
static
static void software_delay ( void  )
static

References i.

Referenced by main().