Data Structures | |
struct | St_id3size |
struct | St_id3ver |
Functions | |
bool | reader_id3_album (FS_STRING sz_album, uint8_t u8_size_max) |
Return album from ID3 of current file selected. More... | |
bool | reader_id3_artist (FS_STRING sz_artist, uint8_t u8_size_max) |
Return artist from ID3 of current file selected. More... | |
uint32_t | reader_id3_duration (void) |
Return the length of the audiofile in milliseconds. More... | |
bool | reader_id3_genre (FS_STRING sz_genre, uint8_t u8_size_max) |
Return genre from ID3 of current file selected. More... | |
bool | reader_id3_picture (FS_STRING mime_type, uint8_t u8_size_max, uint8_t *picture_type, uint32_t *offset) |
Return embedded image mime type, image type and offset into the file. More... | |
St_id3size | reader_id3_size (void) |
Return ID3 size from ID3 of current file selected. More... | |
bool | reader_id3_title (FS_STRING sz_title, uint8_t u8_size_max) |
Return title from ID3 of current file selected. More... | |
uint32_t | reader_id3_track (void) |
Return track from ID3 of current file selected. More... | |
St_id3ver | reader_id3_version (void) |
Return ID3 version from ID3 of current file selected. More... | |
uint16_t | reader_id3_year (void) |
Return year from ID3 of current file selected. More... | |
Return album from ID3 of current file selected.
References file_close(), reader_id3_getver(), reader_id3_v1_album(), reader_id3_v2_album(), status, St_id3ver::ver1, and St_id3ver::ver10.
Return artist from ID3 of current file selected.
References file_close(), reader_id3_getver(), reader_id3_v1_artist(), reader_id3_v2_artist(), status, St_id3ver::ver1, and St_id3ver::ver10.
uint32_t reader_id3_duration | ( | void | ) |
Return the length of the audiofile in milliseconds.
References file_close(), nav_string_length_disable(), reader_id3_getver(), reader_id3_strtoul(), reader_id3_v2_duration(), status, St_id3ver::ver1, and St_id3ver::ver10.
Return genre from ID3 of current file selected.
References file_close(), reader_id3_getver(), reader_id3_v1_genre(), reader_id3_v2_genre(), status, St_id3ver::ver1, and St_id3ver::ver10.
bool reader_id3_picture | ( | FS_STRING | mime_type, |
uint8_t | u8_size_max, | ||
uint8_t * | picture_type, | ||
uint32_t * | offset | ||
) |
Return embedded image mime type, image type and offset into the file.
References file_close(), reader_id3_getver(), reader_id3_v2_picture(), status, and St_id3ver::ver1.
Referenced by ai_usb_ms_support_info_image().
St_id3size reader_id3_size | ( | void | ) |
Return ID3 size from ID3 of current file selected.
References St_id3size::appended_tag, file_close(), file_getc(), file_open(), file_seek(), FOPEN_MODE_R, FS_SEEK_CUR_FW, FS_SEEK_END, and St_id3size::prepended_tag.
Referenced by play_mp3().
Return title from ID3 of current file selected.
References file_close(), reader_id3_getver(), reader_id3_v1_title(), reader_id3_v2_title(), status, St_id3ver::ver1, and St_id3ver::ver10.
uint32_t reader_id3_track | ( | void | ) |
Return track from ID3 of current file selected.
References file_close(), Is_unicode, nav_string_length_disable(), reader_id3_getver(), reader_id3_strtoul(), reader_id3_v1_track(), reader_id3_v2_track(), status, St_id3ver::ver1, and St_id3ver::ver10.
St_id3ver reader_id3_version | ( | void | ) |
Return ID3 version from ID3 of current file selected.
References file_close(), reader_id3_getver(), St_id3ver::ver1, and St_id3ver::ver10.
Referenced by ai_usb_ms_mp3_support_get_metadata_version().
uint16_t reader_id3_year | ( | void | ) |
Return year from ID3 of current file selected.
References file_close(), nav_string_length_disable(), reader_id3_getver(), reader_id3_strtoul(), reader_id3_v1_year(), reader_id3_v2_year(), status, St_id3ver::ver1, and St_id3ver::ver10.