Microchip® Advanced Software Framework

smc_et024006dhu.h File Reference

Macros

#define _SMC_ET024005DHU_H_
 
#define EXT_SM_SIZE   0x200001
 SMC Peripheral Memory Size in Bytes. More...
 
#define NCS_CONTROLLED_READ   false
 Whether read is controlled by NCS or by NRD. More...
 
#define NCS_CONTROLLED_WRITE   false
 Whether write is controlled by NCS or by NWE. More...
 
#define NCS_RD_HOLD   30
 
#define NCS_RD_PULSE   240
 
#define NCS_RD_SETUP   0
 
#define NCS_WR_HOLD   10
 
#define NCS_WR_PULSE   90
 
#define NCS_WR_SETUP   0
 
#define NRD_CYCLE   Max((NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD),(NRD_SETUP + NRD_PULSE + NRD_HOLD))
 
#define NRD_HOLD   30
 
#define NRD_PULSE   210
 
#define NRD_SETUP   30
 
#define NWAIT_MODE   AVR32_SMC_EXNW_MODE_DISABLED
 Whether to use the NWAIT pin. More...
 
#define NWE_CYCLE   Max((NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD),(NWE_SETUP + NWE_PULSE + NWE_HOLD))
 
#define NWE_HOLD   20
 
#define NWE_PULSE   60
 
#define NWE_SETUP   20
 
#define PAGE_MODE   false
 
#define PAGE_SIZE   0
 
#define SMC_8_BIT_CHIPS   false
 Whether 8-bit SM chips are connected on the SMC. More...
 
#define SMC_DBW   16
 SMC Data Bus Width. More...
 
#define TDF_CYCLES   0
 
#define TDF_OPTIM   false
 

#define _SMC_ET024005DHU_H_
#define EXT_SM_SIZE   0x200001

SMC Peripheral Memory Size in Bytes.

#define NCS_CONTROLLED_READ   false

Whether read is controlled by NCS or by NRD.

#define NCS_CONTROLLED_WRITE   false

Whether write is controlled by NCS or by NWE.

#define NCS_RD_HOLD   30
#define NCS_RD_PULSE   240
#define NCS_RD_SETUP   0
#define NCS_WR_HOLD   10
#define NCS_WR_PULSE   90
#define NCS_WR_SETUP   0
#define NRD_CYCLE   Max((NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD),(NRD_SETUP + NRD_PULSE + NRD_HOLD))
#define NRD_HOLD   30
#define NRD_PULSE   210
#define NRD_SETUP   30
#define NWAIT_MODE   AVR32_SMC_EXNW_MODE_DISABLED

Whether to use the NWAIT pin.

#define NWE_CYCLE   Max((NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD),(NWE_SETUP + NWE_PULSE + NWE_HOLD))
#define NWE_HOLD   20
#define NWE_PULSE   60
#define NWE_SETUP   20
#define PAGE_MODE   false
#define PAGE_SIZE   0
#define SMC_8_BIT_CHIPS   false

Whether 8-bit SM chips are connected on the SMC.

#define SMC_DBW   16

SMC Data Bus Width.

#define TDF_CYCLES   0
#define TDF_OPTIM   false