Structure to store the information about sector cache (=last sector read or write on disk)
#include <fat.h>
Data Fields | |
uint32_t | u32_addr |
Sector address (unit 512B) More... | |
uint32_t | u32_clusterlist_pos |
position in cluster list (unit 512B) More... | |
uint32_t | u32_clusterlist_start |
first cluster of cluster list More... | |
uint8_t | u8_dirty |
Cache status. More... | |
uint8_t | u8_lun |
LUN of sector. More... | |
uint32_t Fs_sector_cache::u32_addr |
Sector address (unit 512B)
Referenced by fat_cache_flush(), and fat_cache_read_sector().
uint32_t Fs_sector_cache::u32_clusterlist_pos |
position in cluster list (unit 512B)
Referenced by fat_read_dir(), and fat_read_file().
uint32_t Fs_sector_cache::u32_clusterlist_start |
first cluster of cluster list
Referenced by fat_cache_reset(), fat_read_dir(), and fat_read_file().
uint8_t Fs_sector_cache::u8_dirty |
Cache status.
if the sector is a sector from a cluster list THEN
Referenced by fat_cache_flush(), and fat_cache_reset().
uint8_t Fs_sector_cache::u8_lun |
LUN of sector.
Referenced by fat_cache_flush(), fat_cache_read_sector(), fat_cache_reset(), fat_check_device(), fat_read_dir(), and fat_read_file().