USB Configuration Descriptor.
#include <usb_descriptors.h>
Data Fields | |
uint8_t | bConfigurationValue |
Value for SetConfiguration request. More... | |
U8 | bConfigurationValue |
Value for SetConfiguration request. More... | |
uint8_t | bDescriptorType |
CONFIGURATION descriptor type. More... | |
U8 | bDescriptorType |
CONFIGURATION descriptor type. More... | |
uint8_t | bLength |
Size of this descriptor in bytes. More... | |
U8 | bLength |
Size of this descriptor in bytes. More... | |
uint8_t | bmAttributes |
Configuration characteristics. More... | |
U8 | bmAttributes |
Configuration characteristics. More... | |
uint8_t | bNumInterfaces |
Number of interfaces for this conf. More... | |
U8 | bNumInterfaces |
Number of interfaces for this conf. More... | |
uint8_t | iConfiguration |
Index of string descriptor. More... | |
U8 | iConfiguration |
Index of string descriptor. More... | |
uint8_t | MaxPower |
Maximum power consumption. More... | |
U8 | MaxPower |
Maximum power consumption. More... | |
uint16_t | wTotalLength |
Total length of data returned. More... | |
U16 | wTotalLength |
Total length of data returned. More... | |
uint8_t S_usb_configuration_descriptor::bConfigurationValue |
Value for SetConfiguration request.
Value for SetConfiguration resquest.
U8 S_usb_configuration_descriptor::bConfigurationValue |
Value for SetConfiguration request.
Value for SetConfiguration resquest.
uint8_t S_usb_configuration_descriptor::bDescriptorType |
CONFIGURATION descriptor type.
U8 S_usb_configuration_descriptor::bDescriptorType |
CONFIGURATION descriptor type.
uint8_t S_usb_configuration_descriptor::bLength |
Size of this descriptor in bytes.
U8 S_usb_configuration_descriptor::bLength |
Size of this descriptor in bytes.
uint8_t S_usb_configuration_descriptor::bmAttributes |
Configuration characteristics.
U8 S_usb_configuration_descriptor::bmAttributes |
Configuration characteristics.
uint8_t S_usb_configuration_descriptor::bNumInterfaces |
Number of interfaces for this conf.
U8 S_usb_configuration_descriptor::bNumInterfaces |
Number of interfaces for this conf.
uint8_t S_usb_configuration_descriptor::iConfiguration |
Index of string descriptor.
U8 S_usb_configuration_descriptor::iConfiguration |
Index of string descriptor.
uint8_t S_usb_configuration_descriptor::MaxPower |
Maximum power consumption.
U8 S_usb_configuration_descriptor::MaxPower |
Maximum power consumption.
uint16_t S_usb_configuration_descriptor::wTotalLength |
Total length of data returned.
U16 S_usb_configuration_descriptor::wTotalLength |
Total length of data returned.