Microchip® Advanced Software Framework

S_usb_endpoint_audio_specific Struct Reference

Endpoint AUDIO Specific descriptor.

#include <usb_descriptors.h>

Data Fields

uint8_t bDescriptorSubType
 
uint8_t bDescriptorType
 
uint8_t bLenght
 
uint8_t bLockDelayUnits
 
uint8_t bmAttributes
 
uint16_t wLockDelay
 

uint8_t S_usb_endpoint_audio_specific::bDescriptorSubType
uint8_t S_usb_endpoint_audio_specific::bDescriptorType
uint8_t S_usb_endpoint_audio_specific::bLenght
uint8_t S_usb_endpoint_audio_specific::bLockDelayUnits
uint8_t S_usb_endpoint_audio_specific::bmAttributes
uint16_t S_usb_endpoint_audio_specific::wLockDelay