USB HID Descriptor.
#include <usb_descriptors.h>
Data Fields | |
uint16_t | bcdHID |
HID Class Specification release number. More... | |
uint8_t | bCountryCode |
Hardware target country. More... | |
uint8_t | bDescriptorType |
HID descriptor type. More... | |
uint8_t | bLength |
Size of this descriptor in bytes. More... | |
uint8_t | bNumDescriptors |
Number of HID class descriptors to follow. More... | |
uint8_t | bRDescriptorType |
Report descriptor type. More... | |
uint16_t | bscHID |
uint16_t | wDescriptorLength |
uint16_t | wItemLength |
Total length of Report descriptor. More... | |
uint16_t S_usb_hid_descriptor::bcdHID |
HID Class Specification release number.
uint8_t S_usb_hid_descriptor::bCountryCode |
Hardware target country.
uint8_t S_usb_hid_descriptor::bDescriptorType |
HID descriptor type.
uint8_t S_usb_hid_descriptor::bLength |
Size of this descriptor in bytes.
uint8_t S_usb_hid_descriptor::bNumDescriptors |
Number of HID class descriptors to follow.
uint8_t S_usb_hid_descriptor::bRDescriptorType |
Report descriptor type.
uint16_t S_usb_hid_descriptor::bscHID |
uint16_t S_usb_hid_descriptor::wDescriptorLength |
uint16_t S_usb_hid_descriptor::wItemLength |
Total length of Report descriptor.