Microchip® Advanced Software Framework

TT2BFBtSettings Struct Reference

#include <t2bf.h>

Data Fields

TBdAddr bdAddr
 
TT2BFCod cod
 
TUTF16String localName
 
uint16 maxHold
 
uint16 maxPark
 
uint16 maxSniff
 
TT2BFSecLevel secLevel
 
boolean setBdAddr
 
uint16 supTO
 

TBdAddr TT2BFBtSettings::bdAddr
TT2BFCod TT2BFBtSettings::cod
TUTF16String TT2BFBtSettings::localName
uint16 TT2BFBtSettings::maxHold
uint16 TT2BFBtSettings::maxPark
uint16 TT2BFBtSettings::maxSniff
TT2BFSecLevel TT2BFBtSettings::secLevel
boolean TT2BFBtSettings::setBdAddr
uint16 TT2BFBtSettings::supTO