#include <t2bf.h>
Data Fields | |
uint8 | gain |
uint8 | gainMic |
TT2BFHFFeatures | hf |
boolean | hs: 1 |
uint8 | maxLengthName |
uint8 | maxLengthNumber |
boolean | moveAudio: 1 |
TT2BFSecurity | sec |
uint8 | timeout |
uint8 TT2BFCallSettings::gain |
uint8 TT2BFCallSettings::gainMic |
TT2BFHFFeatures TT2BFCallSettings::hf |
boolean TT2BFCallSettings::hs |
uint8 TT2BFCallSettings::maxLengthName |
uint8 TT2BFCallSettings::maxLengthNumber |
boolean TT2BFCallSettings::moveAudio |
TT2BFSecurity TT2BFCallSettings::sec |
uint8 TT2BFCallSettings::timeout |