#include <com_task.h>
Data Fields | |
uint8_t | file_name [STR_MAX_LENGTH] |
enum file_type | type |
bool | updated |
uint8_t file_elt::file_name[STR_MAX_LENGTH] |
Referenced by navigation_task().
enum file_type file_elt::type |
Referenced by navigation_get_current_file_type(), and navigation_task().
bool file_elt::updated |
Referenced by navigation_task().