Data Fields | |
ping_complete_cb_t | complete_cb |
uint32_t | count |
void * | ctx |
uint32_t | data_size |
uint32_t | deadline |
struct ip_addr | destination |
uint32_t | first_tx_tm |
uint32_t | flags |
uint32_t | interval |
uint32_t | last_rx_tm |
uint32_t | last_tx_tm |
uint32_t | num_rx |
uint32_t | num_tx |
uint8_t | quiet |
uint16_t | seq_num |
uint32_t | size |
uint32_t | timeout |
ping_complete_cb_t ping_info_t::complete_cb |
Referenced by init_ping_info(), ping_finalize(), and ping_set_callback().
uint32_t ping_info_t::count |
Referenced by cmd_ping(), init_ping_info(), and ping_stop().
void* ping_info_t::ctx |
Referenced by init_ping_info(), ping_finalize(), and ping_set_callback().
uint32_t ping_info_t::data_size |
Referenced by cmd_ping(), init_ping_info(), and ping_prepare_echo().
uint32_t ping_info_t::deadline |
Referenced by cmd_ping(), and init_ping_info().
struct ip_addr ping_info_t::destination |
Referenced by cmd_ping(), init_ping_info(), ping_send(), and print_stats().
uint32_t ping_info_t::first_tx_tm |
Referenced by cmd_ping(), ping_send(), and print_stats().
uint32_t ping_info_t::flags |
Referenced by cmd_ping(), and ping_recv().
uint32_t ping_info_t::interval |
Referenced by cmd_ping(), and init_ping_info().
uint32_t ping_info_t::last_rx_tm |
Referenced by cmd_ping(), and ping_recv().
uint32_t ping_info_t::last_tx_tm |
Referenced by cmd_ping(), ping_recv(), and ping_send().
uint32_t ping_info_t::num_rx |
Referenced by ping_finalize(), ping_recv(), ping_stop(), and print_stats().
uint32_t ping_info_t::num_tx |
Referenced by cmd_ping(), ping_finalize(), ping_send(), ping_stop(), and print_stats().
uint8_t ping_info_t::quiet |
Referenced by cmd_ping(), init_ping_info(), and ping_recv().
uint16_t ping_info_t::seq_num |
Referenced by ping_prepare_echo(), and ping_recv().
uint32_t ping_info_t::size |
Referenced by cmd_ping(), init_ping_info(), ping_prepare_echo(), and ping_send().
uint32_t ping_info_t::timeout |
Referenced by cmd_ping(), and init_ping_info().