Info for one calibration point, raw samples and actual panel position.
#include <rtouch.h>
Data Fields | |
uint16_t | panelX |
Actual panel X coordinate. More... | |
uint16_t | panelY |
Actual panel Y coordinate. More... | |
uint16_t | rawX |
Raw X sample value. More... | |
uint16_t | rawY |
Raw Y sample value. More... | |
uint16_t rtouch_calibration_point_struct::panelX |
Actual panel X coordinate.
Referenced by rtouch_compute_calibration_matrix().
uint16_t rtouch_calibration_point_struct::panelY |
Actual panel Y coordinate.
Referenced by rtouch_compute_calibration_matrix().
uint16_t rtouch_calibration_point_struct::rawX |
Raw X sample value.
Referenced by rtouch_compute_calibration_matrix().
uint16_t rtouch_calibration_point_struct::rawY |
Raw Y sample value.
Referenced by rtouch_compute_calibration_matrix().