Macros | |
#define | AT45DBX_MEM_CNT 1 |
Number of AT45DBX components to manage. More... | |
#define | AT45DBX_MEM_SIZE AT45DBX_8MB |
Size of AT45DBX data flash memories to manage. More... | |
#define | AT45DBX_SPI_BITS 8 |
Number of bits in each SPI transfer. More... | |
#define | AT45DBX_SPI_FIRST_NPCS AT45DBX_SPI_NPCS |
First chip select used by AT45DBX components on the SPI module instance. More... | |
#define | AT45DBX_SPI_MASTER_SPEED 12000000 |
SPI master speed in Hz. More... | |
#define AT45DBX_MEM_CNT 1 |
Number of AT45DBX components to manage.
Referenced by at45dbx_check_address(), at45dbx_df_2_ram(), at45dbx_example_check_mem(), at45dbx_init(), at45dbx_mem_check(), at45dbx_ram_2_df(), at45dbx_read_capacity(), at45dbx_resources_init(), at45dbx_spi_deselect_device(), at45dbx_spi_select_device(), at45dbx_usb_read_10(), at45dbx_usb_write_10(), prv_at45dbx_resources_init(), and run_memory_range_check_test().
#define AT45DBX_MEM_SIZE AT45DBX_8MB |
Size of AT45DBX data flash memories to manage.
Referenced by at45dbx_check_address(), at45dbx_df_2_ram(), at45dbx_example_check_mem(), at45dbx_ram_2_df(), at45dbx_read_byte(), at45dbx_read_byte_open(), at45dbx_read_capacity(), at45dbx_read_close(), at45dbx_read_open(), at45dbx_read_sector_2_ram(), at45dbx_usb_read_10(), at45dbx_usb_write_10(), at45dbx_wait_ready(), at45dbx_write_byte(), at45dbx_write_byte_open(), at45dbx_write_close(), at45dbx_write_open(), at45dbx_write_sector_from_ram(), nvm_get_size(), and run_memory_range_check_test().
#define AT45DBX_SPI_BITS 8 |
Number of bits in each SPI transfer.
Referenced by at45dbx_resources_init(), nvram_init(), and prv_at45dbx_resources_init().
#define AT45DBX_SPI_FIRST_NPCS AT45DBX_SPI_NPCS |
First chip select used by AT45DBX components on the SPI module instance.
AT45DBX_SPI_NPCS0_PIN always corresponds to this first NPCS, whatever it is.
Referenced by at45dbx_chipselect_df(), at45dbx_init(), at45dbx_resources_init(), nvram_init(), and prv_at45dbx_resources_init().
#define AT45DBX_SPI_MASTER_SPEED 12000000 |
SPI master speed in Hz.
Referenced by at45dbx_resources_init(), nvram_init(), and prv_at45dbx_resources_init().