Microchip® Advanced Software Framework

trace.h File Reference
#include <compiler.h>
#include <util/printf-stdarg.h>

Macros

#define ASSERT(cond, str)
 

#define ASSERT (   cond,
  str 
)
Value:
do { \
if (!(cond)) { \
printk("%s\n", str); \
Assert(0); \
} \
} while(0)
const char * str
Definition: console.c:40
int printk(const char *format,...)
Definition: thirdparty/hd/example/spbfw_download/util/printf-stdarg.c:232
if(memp!=NULL)
Definition: lwip-1.4.1/src/core/memp.c:407
#define Assert(expr)
Assert() macro definition for unit testing.
Definition: suite.h:431

Referenced by main(), start_ip_stack(), and wl_init_complete_cb().