USB Vendor class interface definitions.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_usb.h"
#include "usb_protocol.h"
#include "usb_protocol_vendor.h"
#include "udd.h"
#include "udc_desc.h"
#include "udi.h"
Data Structures | |
struct | udi_vendor_desc_t |
Interface descriptor structure for vendor Class interface. More... | |
Macros | |
#define | UDI_VENDOR_DESC |
Content of vendor interface descriptor for all speeds. More... | |
#define | UDI_VENDOR_DESC_FS |
Content of vendor interface descriptor for full speed only. More... | |
#define | UDI_VENDOR_DESC_HS |
Content of vendor interface descriptor for high speed only. More... | |
#define | UDI_VENDOR_EP_NB (UDI_VENDOR_EP_NB_INT+UDI_VENDOR_EP_NB_BULK+UDI_VENDOR_EP_NB_ISO) |
#define | UDI_VENDOR_EP_NB_BULK ((UDI_VENDOR_EPS_SIZE_BULK_FS)?2:0) |
#define | UDI_VENDOR_EP_NB_INT ((UDI_VENDOR_EPS_SIZE_INT_FS)?2:0) |
Maximum 6 endpoints used by vendor interface. More... | |
#define | UDI_VENDOR_EP_NB_ISO ((UDI_VENDOR_EPS_SIZE_ISO_FS)?2:0) |
#define | UDI_VENDOR_STRING_ID 0 |
By default no string associated to this interface. More... | |
Endpoint descriptors | |
#define | UDI_VENDOR_EPS_INT_DESC |
#define | UDI_VENDOR_EPS_INT_DESC_FS |
#define | UDI_VENDOR_EPS_INT_DESC_HS |
#define | UDI_VENDOR_EPS_BULK_DESC |
#define | UDI_VENDOR_EPS_BULK_DESC_FS |
#define | UDI_VENDOR_EPS_BULK_DESC_HS |
#define | UDI_VENDOR_EPS_ISO_DESC |
#define | UDI_VENDOR_EPS_ISO_DESC_FS |
#define | UDI_VENDOR_EPS_ISO_DESC_HS |
Functions | |
bool | udi_vendor_bulk_in_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on bulk IN. More... | |
bool | udi_vendor_bulk_out_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on bulk OUT. More... | |
bool | udi_vendor_interrupt_in_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on interrupt IN. More... | |
bool | udi_vendor_interrupt_out_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on interrupt OUT. More... | |
bool | udi_vendor_iso_in_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on isochronous IN. More... | |
bool | udi_vendor_iso_out_run (uint8_t *buf, iram_size_t buf_size, udd_callback_trans_t callback) |
Start a transfer on isochronous OUT. More... | |
Variables | |
UDC_DESC_STORAGE udi_api_t | udi_api_vendor |
Global structure which contains standard UDI interface for UDC. More... | |