#include "gpio.h"
#include "intc.h"
#include "stdio_serial.h"
#include "conf_stdio_serial.h"
#include <string.h>
#include <stdlib.h>
#include <stdio.h>
#include "cycle_counter.h"
#include "polarssl/config.h"
#include "polarssl/md4.h"
#include "polarssl/md5.h"
#include "polarssl/sha1.h"
#include "polarssl/sha2.h"
#include "polarssl/sha4.h"
#include "polarssl/arc4.h"
#include "polarssl/des.h"
#include "polarssl/aes.h"
#include "polarssl/camellia.h"
#include "polarssl/rsa.h"
#include "polarssl/timing.h"
Macros | |
#define | _CRT_SECURE_NO_DEPRECATE 1 |
#define | BUFSIZE 1024 |
Functions | |
int | main (void) |
static int | myrand (void *rng_state) |
Variables | |
unsigned char | buf [BUFSIZE] |
#define _CRT_SECURE_NO_DEPRECATE 1 |
#define BUFSIZE 1024 |
Referenced by main().
int main | ( | void | ) |
References aes_crypt_cbc(), AES_ENCRYPT, aes_setkey_enc(), arc4_crypt(), arc4_setup(), usart_options_t::baudrate, board_init(), buf, BUFSIZE, camellia_crypt_cbc(), CAMELLIA_ENCRYPT, camellia_setkey_enc(), cpu_is_timeout(), cpu_ms_2_cy(), cpu_set_timeout(), des3_crypt_cbc(), des3_set3key_enc(), des_crypt_cbc(), DES_ENCRYPT, des_setkey_enc(), hardclock(), i, j, md4(), md5(), myrand(), NULL, rsa_free(), rsa_gen_key(), rsa_init(), RSA_PKCS_V15, rsa_private(), rsa_public(), sha1(), sha2(), sha4(), stdio_serial_init(), sysclk_init(), timer, tmp, and UNUSED().
unsigned char buf[BUFSIZE] |