Register structure.
#include <tlv320aic23b.h>
Data Fields | |
struct { | |
const uint16_t addr: AIC23B_CTRL_ADDR_SIZE | |
Control address. More... | |
uint16_t data: AIC23B_CTRL_DATA_SIZE | |
Control data. More... | |
}; | |
struct { | |
uint16_t __pad0__: 5 | |
uint16_t adchp: AIC23B_DAPC_ADCHP_SIZE | |
ADC high-pass filter. More... | |
uint16_t dacm: AIC23B_DAPC_DACM_SIZE | |
DAC soft mute. More... | |
uint16_t deemp: AIC23B_DAPC_DEEMP_SIZE | |
De-emphasis control. More... | |
const uint16_t: AIC23B_CTRL_ADDR_SIZE | |
}; | |
struct { ... } |
struct { ... } |
uint16_t aic23b_dapc_t::__pad0__ |
uint16_t aic23b_dapc_t::adchp |
ADC high-pass filter.
Referenced by aic23b_dac_start().
const uint16_t aic23b_dapc_t::addr |
Control address.
uint16_t aic23b_dapc_t::dacm |
DAC soft mute.
Referenced by aic23b_dac_start().
uint16_t aic23b_dapc_t::data |
Control data.
Referenced by aic23b_dac_start(), aic23b_get_digital_audio_path(), and aic23b_set_digital_audio_path().
uint16_t aic23b_dapc_t::deemp |
De-emphasis control.
Referenced by aic23b_dac_start().
const aic23b_dapc_t::uint16_t |