}
dsp16_t__ dsp16_t
16-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:192
A_ALIGNED dsp32_t vect1[VECT2_SIZE+2 *(VECT3_SIZE-1)+4]
The output buffer.
Definition: dsp32_convolution/convolution_example.c:86
A_ALIGNED dsp32_t vect2[VECT2_SIZE]
First input signal.
Definition: dsp32_convolution/convolution_example.c:89
#define DSP16_INTMULTIPLICATION(x_num, data)
Definition: vect_dsp16_intmul.c:46
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)