Microchip® Advanced Software Framework

QDebugTransport.h File Reference
#include "touch_api.h"

Macros

#define INT(a, b)   ((a << 8) | b)
 
#define MESSAGE_START   0x1B
 
#define RX_BUFFER_SIZE   (QT_NUM_CHANNELS*3)+10
 
#define STATE_DATA   3
 
#define STATE_IDLE   0
 
#define STATE_LENGTH1   1
 
#define STATE_LENGTH2   2
 
#define TX_BUFFER_SIZE   (QT_NUM_CHANNELS*3)+10
 

Functions

uint8_t GetChar (void)
 
void Init_Buffers (void)
 
void PutChar (uint8_t data)
 
void PutInt (uint16_t data)
 
uint8_t Receive_Message (void)
 
uint8_t RxHandler (uint8_t c)
 
void Send_Message (void)
 
void Set_datamode (unsigned char mode)
 

Variables

unsigned int gMsTimeout
 
uint8_t RX_Buffer [RX_BUFFER_SIZE]
 
uint16_t RX_index
 
uint8_t SequenceH
 
uint8_t SequenceL
 
uint8_t TX_Buffer [TX_BUFFER_SIZE]
 
uint16_t TX_index
 

#define INT (   a,
  b 
)    ((a << 8) | b)
#define MESSAGE_START   0x1B

Referenced by Init_Buffers().

#define RX_BUFFER_SIZE   (QT_NUM_CHANNELS*3)+10
#define STATE_DATA   3

Referenced by RxHandler().

#define STATE_LENGTH1   1

Referenced by RxHandler().

#define STATE_LENGTH2   2

Referenced by RxHandler().

#define TX_BUFFER_SIZE   (QT_NUM_CHANNELS*3)+10

void Init_Buffers ( void  )

References i, MESSAGE_START, RX_Buffer, RX_index, TX_Buffer, and TX_index.

Referenced by QDebug_Init().

void PutInt ( uint16_t  data)
uint8_t Receive_Message ( void  )

References count, RX_Buffer, and RX_index.

Referenced by QDebug_ProcessCommands().

uint8_t RxHandler ( uint8_t  c)
void Set_datamode ( unsigned char  mode)

unsigned int gMsTimeout
uint16_t RX_index
uint8_t SequenceH

Referenced by QDebug_SendData(), and Send_Message().

uint8_t SequenceL

Referenced by Send_Message().

uint16_t TX_index