#include "conf_board.h"
#include "sysclk.h"
Macros | |
Configuration | |
#define | USART_SERIAL_EXAMPLE &AVR32_USART1 |
#define | USART_SERIAL_EXAMPLE_BAUDRATE 57600 |
#define | USART_SERIAL_CHAR_LENGTH 8 |
#define | USART_SERIAL_PARITY USART_NO_PARITY |
#define | USART_SERIAL_STOP_BIT USART_1_STOPBIT |
#define USART_SERIAL_CHAR_LENGTH 8 |
Referenced by init_stdio(), and main().
#define USART_SERIAL_EXAMPLE &AVR32_USART1 |
Referenced by init_stdio(), and main().
#define USART_SERIAL_EXAMPLE_BAUDRATE 57600 |
Referenced by init_stdio(), and main().
#define USART_SERIAL_PARITY USART_NO_PARITY |
Referenced by init_stdio(), and main().
#define USART_SERIAL_STOP_BIT USART_1_STOPBIT |
Referenced by init_stdio(), and main().