Microchip® Advanced Software Framework

avr32/applications/evk1104-usb-msc-sd-demo/conf/conf_at45dbx.h File Reference
#include "conf_access.h"
#include "at45dbx.h"

Macros

#define AT45DBX_MEM_CNT   1
 Number of AT45DBX components to manage. More...
 
#define AT45DBX_MEM_SIZE   AT45DBX_8MB
 Size of AT45DBX data flash memories to manage. More...
 
#define AT45DBX_SPI_BITS   8
 Number of bits in each SPI transfer. More...
 
#define AT45DBX_SPI_FIRST_NPCS   AT45DBX_SPI_NPCS
 First chip select used by AT45DBX components on the SPI module instance. More...
 
#define AT45DBX_SPI_MASTER_SPEED   12000000
 SPI master speed in Hz. More...
 

#define AT45DBX_MEM_CNT   1

Number of AT45DBX components to manage.

#define AT45DBX_MEM_SIZE   AT45DBX_8MB

Size of AT45DBX data flash memories to manage.

#define AT45DBX_SPI_BITS   8

Number of bits in each SPI transfer.

#define AT45DBX_SPI_FIRST_NPCS   AT45DBX_SPI_NPCS

First chip select used by AT45DBX components on the SPI module instance.

AT45DBX_SPI_NPCS0_PIN always corresponds to this first NPCS, whatever it is.

#define AT45DBX_SPI_MASTER_SPEED   12000000

SPI master speed in Hz.