Microchip® Advanced Software Framework

avr32/applications/evk1104-usb-msc-sd-demo/conf/conf_explorer.h File Reference
#include "compiler.h"

Macros

#define FS_ASCII   true
 The explorer may support either the ASCII or the UNICODE string format, or both. More...
 
#define FS_FAT_12   true
 Supported FATs (true or false). More...
 
#define FS_FAT_16   true
 
#define FS_FAT_32   true
 
#define FS_LEVEL_FEATURES   (FSFEATURE_READ | FSFEATURE_WRITE_COMPLET)
 Level of features. More...
 
#define FS_MULTI_PARTITION   false
 The navigator may support only the first partition (false), or multiple partitions (true). More...
 
#define FS_NB_CACHE_CLUSLIST   1
 Number of caches used to store a cluster list of files (interesting in case of many `open file'). More...
 
#define FS_NB_NAVIGATOR   2
 Maximal number of simultaneous navigators. More...
 
#define FS_NB_RESERVED_NAV   0
 Number of reserved navigators (ids from 0 to (FS_NB_RESERVED_NAVIGATOR - 1)). More...
 
#define FS_UNICODE   false
 
#define LIB_CTRLACCESS   "ctrl_access.h"
 
#define LIB_MEM   <string.h>
 Include files and compile options (do not change these settings). More...
 
#define MAX_CONFIG_FILE_SIZE   110
 Maximal size of configuration file. More...
 
#define MAX_FILE_PATH_LENGTH   30
 Maximal number of characters in file path. More...
 
Navigator Affiliations

Define the affiliations of the navigators.

Note
The explorer always has the navigator ID 0.
#define FS_NAV_ID_COPYFILE   1
 The explorer uses the navigator ID 1 to open the `copy file' and the ID 0 to open the `paste file'. More...
 
Playlist Configuration
#define pl_cache_path   g_buffer
 Cache to store the path of a file (here, mapped onto a global buffer). More...
 
#define PL_CACHE_PATH_MAX_SIZE   sizeof(g_buffer)
 Size of cache to store the path of a file. More...
 
#define PL_UNICODE   false
 Playlist format: false for ASCII or true for UNICODE. More...
 

#define FS_ASCII   true

The explorer may support either the ASCII or the UNICODE string format, or both.

#define FS_FAT_12   true

Supported FATs (true or false).

#define FS_FAT_16   true
#define FS_FAT_32   true
#define FS_LEVEL_FEATURES   (FSFEATURE_READ | FSFEATURE_WRITE_COMPLET)

Level of features.

Select among:

#define FS_MULTI_PARTITION   false

The navigator may support only the first partition (false), or multiple partitions (true).

#define FS_NAV_ID_COPYFILE   1

The explorer uses the navigator ID 1 to open the `copy file' and the ID 0 to open the `paste file'.

#define FS_NB_CACHE_CLUSLIST   1

Number of caches used to store a cluster list of files (interesting in case of many `open file').

In player mode, 1 is OK (shall be > 0).

#define FS_NB_NAVIGATOR   2

Maximal number of simultaneous navigators.

#define FS_NB_RESERVED_NAV   0

Number of reserved navigators (ids from 0 to (FS_NB_RESERVED_NAVIGATOR - 1)).

#define FS_UNICODE   false
#define LIB_CTRLACCESS   "ctrl_access.h"
#define LIB_MEM   <string.h>

Include files and compile options (do not change these settings).

#define MAX_CONFIG_FILE_SIZE   110

Maximal size of configuration file.

#define MAX_FILE_PATH_LENGTH   30

Maximal number of characters in file path.

#define pl_cache_path   g_buffer

Cache to store the path of a file (here, mapped onto a global buffer).

#define PL_CACHE_PATH_MAX_SIZE   sizeof(g_buffer)

Size of cache to store the path of a file.

#define PL_UNICODE   false

Playlist format: false for ASCII or true for UNICODE.