Microchip® Advanced Software Framework

avr32/applications/uc3-audio-player/jpg/jpeg_decoder.h File Reference

Functions

bool jpeg_lib_decode (int offset)
 
void * jpeg_lib_decode_ex (int offset, uint16_t *width, uint16_t *height)
 
void jpeg_lib_exit (void)
 
bool jpeg_lib_init (void)
 

bool jpeg_lib_decode ( int  offset)
void* jpeg_lib_decode_ex ( int  offset,
uint16_t *  width,
uint16_t *  height 
)
void jpeg_lib_exit ( void  )
bool jpeg_lib_init ( void  )