Microchip® Advanced Software Framework

conf Directory Reference

Files

file  conf_demo.h
 
file  avr32/applications/uc3-dsplib-demo/conf/conf_ebi.h
 
file  avr32/applications/uc3-dsplib-demo/conf/conf_et024006dhu.h
 
file  applications/uc3-dsplib-demo/conf/conf_tpa6130.h
 
file  applications/uc3-dsplib-demo/conf/conf_twi.h
 TWI Configuration File for AVR32 UC3.
 
file  uc3-dsplib-demo/conf/conf_twim.h