Files | |
file | conf_at86rfx.h |
AT86RFX configuration. | |
file | applications/rz600-uc3a-wireless-uart/conf/conf_board.h |
Board configuration. | |
file | avr32/applications/rz600-uc3a-wireless-uart/conf/conf_clock.h |
Chip-specific system clock manager configuration. | |
file | applications/rz600-uc3a-wireless-uart/conf/conf_sleepmgr.h |
Sleep Manager Configuration. | |
file | conf_spi_master.h |
Spi Master configuration. | |
file | avr32/applications/rz600-uc3a-wireless-uart/conf/conf_usb.h |
USB configuration file for CDC application. | |