Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
USB regulator configuration

Macros

#define USE_USB_PADS_REGULATOR   DISABLE
 Enable the internal regulator for USB pads. More...
 

#define USE_USB_PADS_REGULATOR   DISABLE

Enable the internal regulator for USB pads.

When the application voltage is lower than 3.5V, to optimize power consumption the internal USB pads regulator can be disabled.