Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Serial Interface Module

This module is responsible for encoding and decoding the serial bytes to/from Host into corresponding RF4Control APIs .

Macros

#define RF4CONTROL_PID   (2)
 
#define RF4CONTROL_PID_LEN   (1)
 

Functions

void serial_data_handler (void)
 Function to handle the state machine serial data exchange. More...
 
void serial_interface_init (void)
 This function does the initialization of the SIO or UART. More...
 

void serial_data_handler ( void  )

Function to handle the state machine serial data exchange.

void serial_interface_init ( void  )

This function does the initialization of the SIO or UART.