#include "dsp.h"
Macros | |
#define | A 0.63661977236758134307553505349036 |
#define | B 0.10610329539459689051258917558125 |
#define | C 0.047746482927568600730665129011754 |
#define | D 0.028420525552124167101586386315975 |
#define | E 0.019341746556306724833024068465127 |
#define | F 0.01424255882782586101340863223362 |
Functions | |
dsp16_t | dsp16_op_asin (dsp16_t num) |
16-bit fixed point version of the arc sine function. More... | |
dsp32_t | dsp32_op_asin (dsp32_t num) |
32-bit fixed point version of the arc sine function. More... | |
#define A 0.63661977236758134307553505349036 |
Referenced by dsp16_op_asin(), dsp32_op_asin(), nf_wr_addr(), and nf_wr_cmd().
#define B 0.10610329539459689051258917558125 |
Referenced by dsp16_op_asin(), and dsp32_op_asin().
#define C 0.047746482927568600730665129011754 |
Referenced by dsp16_op_asin(), and dsp32_op_asin().
#define D 0.028420525552124167101586386315975 |
Referenced by dsp16_op_asin(), and dsp32_op_asin().
#define E 0.019341746556306724833024068465127 |
Referenced by dsp32_op_asin().
#define F 0.01424255882782586101340863223362 |
Referenced by dsp32_op_asin().