#include "dsp.h"
Functions | |
dsp16_t | dsp16_op_rand (void) |
16-bit fixed point version of the random operator. More... | |
dsp32_t | dsp32_op_rand (void) |
32-bit fixed point version of the random operator. More... | |
void | dsp_op_srand (int new_seed) |
Initialize the pseudo-random number generator. More... | |
Variables | |
static int | seed = 123456789 |
|
static |
Referenced by dsp16_op_rand(), dsp32_op_rand(), dsp_op_srand(), and tal_generate_rand_seed().