CPU reset cause example.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
int | main (void) |
Main function. More... | |
int main | ( | void | ) |
Main function.
References board_init(), gpio_pin_is_low(), gpio_set_pin_low(), LED1_GPIO, LED2_GPIO, LED3_GPIO, LED4_GPIO, reset_cause_is_brown_out_detected(), reset_cause_is_external_reset(), reset_cause_is_jtag(), reset_cause_is_ocd(), reset_cause_is_power_on_reset(), reset_cause_is_software_reset(), reset_cause_is_spike_detected(), reset_cause_is_watchdog(), and reset_do_soft_reset().