Microchip® Advanced Software Framework

spbfw_download/ports/avr32/board_init.c File Reference
#include <pm.h>
#include <flashc.h>
#include <intc.h>
#include <board.h>
#include <gpio.h>
#include <ports/avr32/board_init.h>
#include <spi.h>
#include <usart.h>

Functions

void board_init (void)
 This function initializes the board target resources. More...
 
int board_putchar (char c)
 
static void init_exceptions (void)
 
static void init_hmatrix (void)
 
static void init_interrupts (void)
 
static void init_printk (void)
 
static void init_rs232 (void)
 
static void init_spi (void)
 
static void init_sys_clocks (void)
 Initializes the MCU system clocks. More...
 

int board_putchar ( char  c)
static void init_exceptions ( void  )
static
static void init_hmatrix ( void  )
static
static void init_interrupts ( void  )
static
static void init_rs232 ( void  )
static