Microchip® Advanced Software Framework

thirdparty/ijg/example/conf_jpeg_decoder.h File Reference

Macros

#define JPEG_DECODER_MAX_IMAGE_HEIGHT   240
 
#define JPEG_DECODER_MAX_IMAGE_WIDTH   320
 Maximal image dimensions. More...
 
#define JPEG_DECODER_PIXEL_SIZE_IN_BYTES   2
 The size of a pixel in byte. More...
 

#define JPEG_DECODER_MAX_IMAGE_HEIGHT   240
#define JPEG_DECODER_MAX_IMAGE_WIDTH   320

Maximal image dimensions.

#define JPEG_DECODER_PIXEL_SIZE_IN_BYTES   2

The size of a pixel in byte.