Microchip® Advanced Software Framework

vect_dsp16_complex_conj.c File Reference
#include "dsp.h"
#include "preprocessor.h"

Macros

#define DSP16_COMPLEXCONJ_KERNEL_X_FCT(x_num, data)
 
#define DSP16_COMPLEXCONJUGATE(x_num, data)
 

Functions

void dsp16_vect_complex_conj (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int size)
 16-bit fixed point version of the complex vector conjugate function. More...
 
static void dsp16_vect_complexconj_kernel_x0 (dsp16_complex_t *vect1, dsp16_complex_t *vect2)
 

#define DSP16_COMPLEXCONJ_KERNEL_X_FCT (   x_num,
  data 
)
Value:
static void TPASTE2(dsp16_vect_complexconj_kernel_x, x_num)(dsp16_complex_t *vect1, dsp16_complex_t *vect2) \
{ \
}
#define DSP16_COMPLEXCONJUGATE(x_num, data)
Definition: vect_dsp16_complex_conj.c:46
16-bit complex signed fixed point type
Definition: dsp_types.h:209
dsp16_t__ dsp16_t
16-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:192
long temp
Definition: jquant1.c:195
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
#define DSP16_COMPLEXCONJUGATE (   x_num,
  data 
)
Value:
temp = vect1[x_num].real; \
vect1[x_num].real = vect2[x_num].imag; \
vect1[x_num].imag = temp;
long temp
Definition: jquant1.c:195

Referenced by dsp16_vect_complex_conj().

static void dsp16_vect_complexconj_kernel_x0 ( dsp16_complex_t vect1,
dsp16_complex_t vect2 
)
static

Referenced by dsp16_vect_complex_conj().