Microchip® Advanced Software Framework

vect_dsp32_add.c File Reference
#include "dsp.h"
#include "preprocessor.h"

Macros

#define DSP32_ADD_KERNEL_X_FCT(x_num, data)
 
#define DSP32_ADDITION(x_num, data)   vect1[x_num] = vect2[x_num] + vect3[x_num];
 

Functions

void dsp32_vect_add (dsp32_t *vect1, dsp32_t *vect2, dsp32_t *vect3, int size)
 32-bit fixed point version of the vector addition function. More...
 

#define DSP32_ADD_KERNEL_X_FCT (   x_num,
  data 
)
Value:
static void TPASTE2(dsp32_vect_add_kernel_x, x_num)(dsp32_t *vect1, dsp32_t *vect2, dsp32_t *vect3) \
{ \
MREPEAT(x_num, DSP32_ADDITION, ""); \
}
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
#define DSP32_ADDITION(x_num, data)
Definition: vect_dsp32_add.c:48
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
#define DSP32_ADDITION (   x_num,
  data 
)    vect1[x_num] = vect2[x_num] + vect3[x_num];