Microchip® Advanced Software Framework

vect_dsp32_complex_sub.c File Reference
#include "dsp.h"
#include "preprocessor.h"

Macros

#define DSP32_COMPLEXSUB_KERNEL_X_FCT(x_num, data)
 
#define DSP32_COMPLEXSUBITION(x_num, data)
 

Functions

void dsp32_vect_complex_sub (dsp32_complex_t *vect1, dsp32_complex_t *vect2, dsp32_complex_t *vect3, int size)
 32-bit fixed point version of the complex vector subtraction function. More...
 

#define DSP32_COMPLEXSUB_KERNEL_X_FCT (   x_num,
  data 
)
Value:
static void TPASTE2(dsp32_vect_complexsub_kernel_x, x_num)(dsp32_complex_t *vect1, dsp32_complex_t *vect2, dsp32_complex_t *vect3) \
{ \
}
32-bit complex signed fixed point type
Definition: dsp_types.h:226
#define DSP32_COMPLEXSUBITION(x_num, data)
Definition: vect_dsp32_complex_sub.c:46
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
#define DSP32_COMPLEXSUBITION (   x_num,
  data 
)
Value:
vect1[x_num].real = vect2[x_num].real - vect3[x_num].real; \
vect1[x_num].imag = vect2[x_num].imag - vect3[x_num].imag;

Referenced by dsp32_vect_complex_sub().