Header file for the AT42QT2160 device.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | qt_setup_block |
Definitions for AT42QT2160 setup block. More... | |
struct | qt_status |
Structure for QT2160 device-status, include: More... | |
#define QT_GENERAL_STATUS_CC (1u << 1) |
#define QT_GENERAL_STATUS_CYCLE_OVER_RUN (1u << 6) |
#define QT_GENERAL_STATUS_RESET (1u << 8) |
#define QT_GENERAL_STATUS_SDET (1u << 0) |
#define QT_KEY_AKS_GROUP_1 1 |
#define QT_KEY_AKS_GROUP_2 2 |
#define QT_KEY_AKS_GROUP_3 3 |
#define QT_KEY_AKS_GROUP_NONE 0 |
#define QT_SLIDER_RESOLUTION_2_BIT 6 |
#define QT_SLIDER_RESOLUTION_3_BIT 5 |
#define QT_SLIDER_RESOLUTION_4_BIT 4 |
#define QT_SLIDER_RESOLUTION_5_BIT 3 |
#define QT_SLIDER_RESOLUTION_6_BIT 2 |
#define QT_SLIDER_RESOLUTION_7_BIT 1 |
#define QT_SLIDER_RESOLUTION_8_BIT 0 |