Macros | |
#define | BOARD_RS232_0 AVR32_USART1 |
#define | BOARD_RS232_0_RX { AVR32_USART1_RXD_0_0_PIN, AVR32_USART1_RXD_0_0_FUNCTION } |
#define | BOARD_RS232_0_TX { AVR32_USART1_TXD_0_0_PIN, AVR32_USART1_TXD_0_0_FUNCTION } |
#define | BOARD_RS232_1 AVR32_USART0 |
#define | BOARD_RS232_1_RX { AVR32_USART0_RXD_0_0_PIN, AVR32_USART0_RXD_0_0_FUNCTION }, |
#define | BOARD_RS232_1_TX { AVR32_USART0_TXD_0_0_PIN, AVR32_USART0_TXD_0_0_FUNCTION } |
#define | CONFIG_CONSOLE_PORT BOARD_RS232_0 |
#define | WL_PDCA_PID_RX AVR32_PDCA_PID_SPI1_RX |
#define | WL_PDCA_PID_TX AVR32_PDCA_PID_SPI1_TX |
#define | WL_SPI AVR32_SPI1 /* Pin 8 NC, so no irq support if using SD-slot */ |
#define | WL_SPI_CLOCK_DIVIDER 3 /* due to adapter */ |
#define | WL_SPI_CS 1 |
#define | WL_SPI_MISO { AVR32_SPI1_MISO_0_0_PIN, AVR32_SPI1_MISO_0_0_FUNCTION } |
#define | WL_SPI_MOSI { AVR32_SPI1_MOSI_0_0_PIN, AVR32_SPI1_MOSI_0_0_FUNCTION } |
#define | WL_SPI_NPCS { AVR32_SPI1_NPCS_1_0_PIN, AVR32_SPI1_NPCS_1_0_FUNCTION } |
#define | WL_SPI_NPCS0 { AVR32_SPI1_NPCS_0_0_PIN, AVR32_SPI1_NPCS_0_0_FUNCTION } |
#define | WL_SPI_SCK { AVR32_SPI1_SCK_0_0_PIN, AVR32_SPI1_SCK_0_0_FUNCTION } |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |
#define BOARD_RS232_0 AVR32_USART1 |
#define BOARD_RS232_0_RX { AVR32_USART1_RXD_0_0_PIN, AVR32_USART1_RXD_0_0_FUNCTION } |
Referenced by init_rs232().
#define BOARD_RS232_0_TX { AVR32_USART1_TXD_0_0_PIN, AVR32_USART1_TXD_0_0_FUNCTION } |
Referenced by init_rs232().
#define BOARD_RS232_1 AVR32_USART0 |
#define BOARD_RS232_1_RX { AVR32_USART0_RXD_0_0_PIN, AVR32_USART0_RXD_0_0_FUNCTION }, |
Referenced by init_rs232().
#define BOARD_RS232_1_TX { AVR32_USART0_TXD_0_0_PIN, AVR32_USART0_TXD_0_0_FUNCTION } |
Referenced by init_rs232().
#define CONFIG_CONSOLE_PORT BOARD_RS232_0 |
Referenced by board_putchar(), init_printk(), and io_getc().
#define WL_PDCA_PID_RX AVR32_PDCA_PID_SPI1_RX |
#define WL_PDCA_PID_TX AVR32_PDCA_PID_SPI1_TX |
#define WL_SPI AVR32_SPI1 /* Pin 8 NC, so no irq support if using SD-slot */ |
Referenced by init_spi().
#define WL_SPI_CLOCK_DIVIDER 3 /* due to adapter */ |
#define WL_SPI_CS 1 |
#define WL_SPI_MISO { AVR32_SPI1_MISO_0_0_PIN, AVR32_SPI1_MISO_0_0_FUNCTION } |
Referenced by init_spi().
#define WL_SPI_MOSI { AVR32_SPI1_MOSI_0_0_PIN, AVR32_SPI1_MOSI_0_0_FUNCTION } |
Referenced by init_spi().
#define WL_SPI_NPCS { AVR32_SPI1_NPCS_1_0_PIN, AVR32_SPI1_NPCS_1_0_FUNCTION } |
Referenced by init_spi().
#define WL_SPI_NPCS0 { AVR32_SPI1_NPCS_0_0_PIN, AVR32_SPI1_NPCS_0_0_FUNCTION } |
Referenced by init_spi().
#define WL_SPI_SCK { AVR32_SPI1_SCK_0_0_PIN, AVR32_SPI1_SCK_0_0_FUNCTION } |
Referenced by init_spi().