Memory access control configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Actions Associated with Memory Accesses | |
Write here the action to associate with each memory access.
| |
#define | memory_start_read_action(nb_sectors) ui_start_read() |
#define | memory_stop_read_action() ui_stop_read() |
#define | memory_start_write_action(nb_sectors) ui_start_write() |
#define | memory_stop_write_action() ui_stop_write() |
void | ui_start_read (void) |
void | ui_stop_read (void) |
void | ui_start_write (void) |
void | ui_stop_write (void) |
#define ACCESS_CODEC false |
Codec interface.
#define ACCESS_MEM_TO_MEM true |
MEM <-> MEM interface.
#define ACCESS_MEM_TO_RAM true |
MEM <-> RAM interface.
#define ACCESS_STREAM true |
Streaming MEM <-> MEM interface.
#define ACCESS_STREAM_RECORD false |
Streaming MEM <-> MEM interface in record mode.
#define ACCESS_USB false |
MEM <-> USB interface.
#define AT45DBX_MEM LUN_1 |
#define GLOBAL_WR_PROTECT false |
Management of a global write protection.
#define LUN_0 DISABLE |
On-Chip Virtual Memory.
#define LUN_0_INCLUDE "virtual_mem.h" |
#define Lun_0_mem_2_ram virtual_mem_2_ram |
#define LUN_0_NAME "\"On-Chip Virtual Memory\"" |
#define Lun_0_ram_2_mem virtual_ram_2_mem |
#define Lun_0_read_capacity virtual_read_capacity |
#define Lun_0_removal virtual_removal |
#define Lun_0_test_unit_ready virtual_test_unit_ready |
#define Lun_0_usb_read_10 virtual_usb_read_10 |
#define Lun_0_usb_write_10 virtual_usb_write_10 |
#define Lun_0_wr_protect virtual_wr_protect |
#define LUN_1 DISABLE |
AT45DBX Data Flash.
#define LUN_1_INCLUDE "at45dbx_mem.h" |
#define Lun_1_mem_2_ram at45dbx_df_2_ram |
#define LUN_1_NAME "\"AT45DBX Data Flash\"" |
#define Lun_1_ram_2_mem at45dbx_ram_2_df |
#define Lun_1_read_capacity at45dbx_read_capacity |
#define Lun_1_removal at45dbx_removal |
#define Lun_1_test_unit_ready at45dbx_test_unit_ready |
#define Lun_1_usb_read_10 at45dbx_usb_read_10 |
#define Lun_1_usb_write_10 at45dbx_usb_write_10 |
#define Lun_1_wr_protect at45dbx_wr_protect |
#define LUN_2 DISABLE |
SD/MMC Card over SPI.
#define LUN_2_INCLUDE "sd_mmc_spi_mem.h" |
#define Lun_2_mem_2_ram sd_mmc_spi_mem_2_ram |
#define LUN_2_NAME "\"SD/MMC Card over SPI\"" |
#define Lun_2_ram_2_mem sd_mmc_spi_ram_2_mem |
#define Lun_2_read_capacity sd_mmc_spi_read_capacity |
#define Lun_2_removal sd_mmc_spi_removal |
#define Lun_2_test_unit_ready sd_mmc_spi_test_unit_ready |
#define Lun_2_usb_read_10 sd_mmc_spi_usb_read_10 |
#define Lun_2_usb_write_10 sd_mmc_spi_usb_write_10 |
#define Lun_2_wr_protect sd_mmc_spi_wr_protect |
#define LUN_3 DISABLE |
SD/MMC Card over MCI Slot 0.
#define LUN_3_INCLUDE "sd_mmc_mci_mem.h" |
#define Lun_3_mem_2_ram sd_mmc_mci_mem_2_ram_0 |
#define LUN_3_NAME "\"SD/MMC Card over MCI Slot 0\"" |
#define Lun_3_ram_2_mem sd_mmc_mci_ram_2_mem_0 |
#define Lun_3_read_capacity sd_mmc_mci_read_capacity_0 |
#define Lun_3_removal sd_mmc_mci_removal_0 |
#define Lun_3_test_unit_ready sd_mmc_mci_test_unit_ready_0 |
#define Lun_3_usb_read_10 sd_mmc_mci_usb_read_10_0 |
#define Lun_3_usb_write_10 sd_mmc_mci_usb_write_10_0 |
#define Lun_3_wr_protect sd_mmc_mci_wr_protect_0 |
#define LUN_4 DISABLE |
#define LUN_5 DISABLE |
#define LUN_6 DISABLE |
#define LUN_7 DISABLE |
#define LUN_ID_AT45DBX_MEM LUN_ID_1 |
#define LUN_ID_MEM_USB LUN_ID_USB |
#define LUN_ID_SD_MMC_MCI_0_MEM LUN_ID_3 |
#define LUN_ID_SD_MMC_SPI_MEM LUN_ID_2 |
#define LUN_ID_VIRTUAL_MEM LUN_ID_0 |
#define LUN_USB ENABLE |
Host Mass-Storage Memory.
#define Lun_usb_get_lun | ( | ) | uhi_msc_mem_get_lun() |
#define LUN_USB_INCLUDE "uhi_msc_mem.h" |
#define Lun_usb_mem_2_ram | ( | addr, | |
ram | |||
) | uhi_msc_mem_read_10_ram(addr, ram) |
#define LUN_USB_NAME "\"Host Mass-Storage Memory\"" |
#define Lun_usb_ram_2_mem | ( | addr, | |
ram | |||
) | uhi_msc_mem_write_10_ram(addr, ram) |
#define Lun_usb_read_capacity | ( | lun, | |
nb_sect | |||
) | uhi_msc_mem_read_capacity(lun, nb_sect) |
#define Lun_usb_read_sector_size | ( | lun | ) | uhi_msc_mem_read_sector_size(lun) |
#define Lun_usb_removal | ( | ) | uhi_msc_mem_removal() |
#define Lun_usb_test_unit_ready | ( | lun | ) | uhi_msc_mem_test_unit_ready(lun) |
#define Lun_usb_wr_protect | ( | lun | ) | uhi_msc_mem_wr_protect(lun) |
#define MEM_USB LUN_USB |
#define memory_start_read_action | ( | nb_sectors | ) | ui_start_read() |
#define memory_start_write_action | ( | nb_sectors | ) | ui_start_write() |
#define memory_stop_read_action | ( | ) | ui_stop_read() |
#define memory_stop_write_action | ( | ) | ui_stop_write() |
#define SD_MMC_MCI_0_MEM LUN_3 |
#define SD_MMC_SPI_MEM LUN_2 |
#define VIRTUAL_MEM LUN_0 |
void ui_start_read | ( | void | ) |
void ui_start_write | ( | void | ) |
void ui_stop_read | ( | void | ) |
void ui_stop_write | ( | void | ) |