#include <asf.h>
#include "conf_gpio_peripheral_bus_example.h"
Functions | |
int | main (void) |
Main function to alter the state of the pin GPIO_PIN_EXAMPLE . More... | |
int main | ( | void | ) |
Main function to alter the state of the pin GPIO_PIN_EXAMPLE
.
References gpio_clr_gpio_pin(), gpio_get_pin_value(), gpio_set_gpio_pin(), gpio_tgl_gpio_pin(), i, and state.