Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
IMA/DVI ADPCM Encoder Script

This script is used to create an IMA/DVI ADPCM WAVE file with data received from a serial COM port.
It is a combination of two main programs (Data Get and IMA/DVI ADPCM WAVE File Builder)

Usage

The following variables can be modified in the script:

Information

All the files related to this module are located under /avr32/services/dsp/dsplib/utils/scripts/adpcm_encoder