Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Progress bar widget options

These options can be ORed together to specify the behaviour of a progress bar widget when creating it with wtk_progress_bar_create.

Progress bar orientation configuration options.

For use with the option parameter of wtk_progress_bar_create

#define WTK_PROGRESS_BAR_HORIZONTAL   (0 << 0)
 Progress bar is horizontally oriented. More...
 
#define WTK_PROGRESS_BAR_VERTICAL   (1 << 0)
 Progress bar is vertically oriented. More...
 

Progress bar widget invert configuration options.

For use with the option parameter of wtk_progress_bar_create

#define WTK_PROGRESS_BAR_INVERT   (1 << 1)
 Progress bar is inverted. More...
 

#define WTK_PROGRESS_BAR_HORIZONTAL   (0 << 0)

Progress bar is horizontally oriented.

#define WTK_PROGRESS_BAR_INVERT   (1 << 1)
#define WTK_PROGRESS_BAR_VERTICAL   (1 << 0)

Progress bar is vertically oriented.

Referenced by wtk_progress_bar_create(), wtk_progress_bar_handler(), and wtk_progress_bar_set_value().