Macros | |
System Clock Frequencies | |
#define | FMCK_HZ 12000000 |
#define | FCPU_HZ FMCK_HZ |
#define | FHSB_HZ FCPU_HZ |
#define | FPBB_HZ FMCK_HZ |
#define | FPBA_HZ FMCK_HZ |
#define FCPU_HZ FMCK_HZ |
Referenced by aic23b_dac_setup(), usb_stream_init(), usb_stream_input(), and usb_stream_resync().
#define FHSB_HZ FCPU_HZ |
Referenced by aic23b_dac_setup(), and board_init().
#define FMCK_HZ 12000000 |
Referenced by aic23b_dac_setup().
#define FPBA_HZ FMCK_HZ |
Referenced by aic23b_dac_setup(), audio_mixer_dacs_setup_direct(), audio_mixer_dacs_start_direct(), and init_printk().
#define FPBB_HZ FMCK_HZ |
Referenced by aic23b_dac_setup().