Microchip® Advanced Software Framework

lwip-1.3.2/src/include/lwip/arch.h File Reference
#include "arch/cc.h"

Macros

#define BIG_ENDIAN   4321
 
#define LITTLE_ENDIAN   1234
 
#define LWIP_UNUSED_ARG(x)   (void)x
 
#define PACK_STRUCT_BEGIN
 
#define PACK_STRUCT_END
 
#define PACK_STRUCT_FIELD(x)   x
 
#define SZT_F   U32_F
 Temporary: define format string for size_t if not defined in cc.h. More...
 

#define BIG_ENDIAN   4321
#define LITTLE_ENDIAN   1234
#define LWIP_UNUSED_ARG (   x)    (void)x
#define PACK_STRUCT_BEGIN
#define PACK_STRUCT_END
#define PACK_STRUCT_FIELD (   x)    x
#define SZT_F   U32_F

Temporary: define format string for size_t if not defined in cc.h.