#include <string.h>
#include <sys/time.h>
#include <util/printf-stdarg.h>
#include <stdio.h>
#include <stdlib.h>
Macros | |
#define | BYTE_ORDER BIG_ENDIAN |
#define | LWIP_PLATFORM_ASSERT(x) |
#define | LWIP_PLATFORM_DIAG(x) do {printk x;} while(0) |
#define | PACK_STRUCT_BEGIN |
#define | PACK_STRUCT_END |
#define | PACK_STRUCT_FIELD(x) x |
#define | PACK_STRUCT_STRUCT __attribute__((packed)) |
#define | S16_F "d" |
#define | S32_F "d" |
#define | U16_F "u" |
#define | U32_F "u" |
#define | X16_F "x" |
#define | X32_F "x" |
Typedefs | |
typedef u32_t | mem_ptr_t |
typedef signed short | s16_t |
typedef signed long | s32_t |
typedef signed char | s8_t |
typedef unsigned short | u16_t |
typedef unsigned long | u32_t |
typedef unsigned char | u8_t |
#define BYTE_ORDER BIG_ENDIAN |
#define LWIP_PLATFORM_ASSERT | ( | x | ) |
#define PACK_STRUCT_BEGIN |
#define PACK_STRUCT_END |
#define PACK_STRUCT_STRUCT __attribute__((packed)) |
#define S16_F "d" |
Referenced by mem_malloc(), and pbuf_header().
#define S32_F "d" |
#define U16_F "u" |
Referenced by netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), pbuf_alloc(), and pbuf_free().
#define U32_F "u" |
Referenced by sys_timeout().
#define X16_F "x" |
#define X32_F "x" |
typedef signed short s16_t |
typedef signed long s32_t |
typedef signed char s8_t |
typedef unsigned short u16_t |
typedef unsigned long u32_t |
typedef unsigned char u8_t |