Microchip® Advanced Software Framework

nvram.h File Reference
#include <stdint.h>

Functions

int nvram_init (void)
 
int nvram_read (uint32_t addr, void *data, uint32_t len)
 
int nvram_write (uint32_t addr, const void *data, uint32_t len)
 

int nvram_init ( void  )
int nvram_read ( uint32_t  addr,
void *  data,
uint32_t  len 
)
int nvram_write ( uint32_t  addr,
const void *  data,
uint32_t  len 
)