#include <fs_com.h>
Data Fields | |
uint16_t | u16_entry_pos_sel_file |
entry offset of selected file in selected directory (unit = FS_SIZE_FILE_ENTRY) More... | |
uint32_t | u32_cluster_sel_dir |
first cluster of the directory corresponding at the selected file More... | |
uint8_t | u8_lun |
number of the logical driver More... | |
uint8_t | u8_partition |
number of the partition - 1 (0 or 1) (if FS_MULTI_PARTITION == true) More... | |
uint16_t Fs_index::u16_entry_pos_sel_file |
entry offset of selected file in selected directory (unit = FS_SIZE_FILE_ENTRY)
Referenced by nav_getindex(), and navauto_open().
uint32_t Fs_index::u32_cluster_sel_dir |
first cluster of the directory corresponding at the selected file
Referenced by ai_usb_ms_audio_nav_playfile(), ai_usb_ms_specific_audio_nav_playlist_play_link(), nav_getindex(), and navauto_open().
uint8_t Fs_index::u8_lun |
number of the logical driver
Referenced by nav_getindex(), and navauto_open().
uint8_t Fs_index::u8_partition |
number of the partition - 1 (0 or 1) (if FS_MULTI_PARTITION == true)
Referenced by nav_getindex().