Microchip® Advanced Software Framework

S_UsbRequest Struct Reference

USB Request.

#include <usb_descriptors.h>

Data Fields

uint8_t bmRequestType
 Characteristics of the request. More...
 
U8 bmRequestType
 Characteristics of the request. More...
 
uint8_t bRequest
 Specific request. More...
 
U8 bRequest
 Specific request. More...
 
uint16_t wIndex
 Field that varies according to request. More...
 
U16 wIndex
 Field that varies according to request. More...
 
uint16_t wLength
 Number of bytes to transfer if Data. More...
 
U16 wLength
 Number of bytes to transfer if Data. More...
 
uint16_t wValue
 Field that varies according to request. More...
 
U16 wValue
 Field that varies according to request. More...
 

U8 S_UsbRequest::bmRequestType

Characteristics of the request.

U8 S_UsbRequest::bmRequestType

Characteristics of the request.

U8 S_UsbRequest::bRequest

Specific request.

U8 S_UsbRequest::bRequest

Specific request.

U16 S_UsbRequest::wIndex

Field that varies according to request.

U16 S_UsbRequest::wIndex

Field that varies according to request.

U16 S_UsbRequest::wLength

Number of bytes to transfer if Data.

U16 S_UsbRequest::wLength

Number of bytes to transfer if Data.

U16 S_UsbRequest::wValue

Field that varies according to request.

U16 S_UsbRequest::wValue

Field that varies according to request.