#include <cdjpeg.h>
Public Member Functions | |
JMETHOD (void, start_input,(j_compress_ptr cinfo, cjpeg_source_ptr sinfo)) | |
JMETHOD (JDIMENSION, get_pixel_rows,(j_compress_ptr cinfo, cjpeg_source_ptr sinfo)) | |
JMETHOD (void, finish_input,(j_compress_ptr cinfo, cjpeg_source_ptr sinfo)) | |
Data Fields | |
JSAMPARRAY | buffer |
JDIMENSION | buffer_height |
FILE * | input_file |
cjpeg_source_struct::JMETHOD | ( | void | , |
start_input | , | ||
(j_compress_ptr cinfo, cjpeg_source_ptr sinfo) | |||
) |
cjpeg_source_struct::JMETHOD | ( | JDIMENSION | , |
get_pixel_rows | , | ||
(j_compress_ptr cinfo, cjpeg_source_ptr sinfo) | |||
) |
cjpeg_source_struct::JMETHOD | ( | void | , |
finish_input | , | ||
(j_compress_ptr cinfo, cjpeg_source_ptr sinfo) | |||
) |
JSAMPARRAY cjpeg_source_struct::buffer |
JDIMENSION cjpeg_source_struct::buffer_height |
FILE* cjpeg_source_struct::input_file |