#include <lwip_setup.h>
Data Fields | |
uint8_t | dhcp_enabled |
uint8_t | dhcp_running |
struct netif * | netif |
uint8_t net_cfg::dhcp_enabled |
Referenced by cmd_set_ip(), cmd_status(), start_ip_stack(), wl_cm_conn_cb(), and wl_init_complete_cb().
uint8_t net_cfg::dhcp_running |
Referenced by wl_cm_conn_cb(), and wl_cm_disconn_cb().
struct netif* net_cfg::netif |
Referenced by cmd_set_ip(), cmd_ttcp(), main(), poll(), start_ip_stack(), wl_cm_conn_cb(), wl_cm_disconn_cb(), and wl_init_complete_cb().