Data Fields | |
unsigned int | EOBRUN |
int | last_dc_val [MAX_COMPS_IN_SCAN] |
int | put_bits |
INT32 | put_buffer |
unsigned int savable_state::EOBRUN |
Referenced by decode_mcu_AC_first(), decode_mcu_AC_refine(), METHODDEF(), and process_restart().
int savable_state::last_dc_val |
Referenced by encode_mcu_gather(), METHODDEF(), process_restart(), and start_pass_huff_decoder().
int savable_state::put_bits |
Referenced by METHODDEF().
INT32 savable_state::put_buffer |
Referenced by METHODDEF().